IESNA:LM-63-2002
[TEST]P957297
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50347
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5907.3 7396.4 8742.7 9784.8 10634.6 11115.4 11341.5 11422.1 11830.1 12703.4
14145.7 15967.6 17760.8 19192.8 20445.4 21588.9 22311.4 22496 22051.5 20926.2
18654.8 14727.9 12157.6 10182.4 8064.3 5673.4 3729.4 2614.5 2040.1 1762
1598.3 1343.6 1138.3 395 192.3 31.2 0
5907.3 7448.4 8807.6 9868 10647.6 11175.2 11445.5 11520.9 11858.7 12646.2
13979.4 15764.8 17524.3 19005.7 20271.3 21414.8 22272.5 22581.7 22298.4 21344.6
19447.5 15819.4 12648.8 10621.6 8529.5 6185.3 4067.3 2744.4 2105.1 1824.4
1613.9 1364.4 1148.7 488.6 205.3 39 0
5907.3 7383.4 8716.7 9787.4 10621.6 11227.2 11562.4 11705.4 11970.5 12677.4
13813.1 15398.4 17087.7 18576.8 19780.1 20741.7 21643.5 22082.7 21971 21209.5
19684 17191.6 13703.9 11271.4 9194.9 6923.4 4623.4 3071.9 2271.4 1886.8
1665.9 1450.2 1242.3 948.6 483.4 57.2 0
5907.3 7383.4 8677.7 9745.8 10637.2 11320.7 11778.2 12017.2 12266.7 12812.5
13657.1 14886.4 16347 17747.8 18875.7 19800.9 20578 21206.9 21375.8 21126.3
20208.9 18506.7 16115.7 13285.5 10621.6 8254.1 5772.1 3695.6 2520.9 1918
1655.5 1437.2 1226.7 977.2 686.1 267.7 0
5907.3 7165.1 8420.4 9517.1 10457.9 11289.6 11952.3 12391.5 12672.2 13103.6
13805.3 14707.1 15874 17061.7 18129.8 19049.8 19798.3 20463.6 20936.6 21064
20811.9 20037.4 18535.3 16263.8 13610.4 10899.7 8121.5 5353.7 3363 2255.8
1720.5 1528.1 1328 1013.6 683.5 213.1 0
5907.3 7050.8 8183.9 9252 10239.6 11154.4 11986.1 12643.6 13090.6 13509
14034 14787.7 15660.9 16697.8 17742.6 18782.1 19665.8 20357.1 20879.4 21310.9
21646.1 21534.4 21064 19995.8 18150.6 15759.6 12685.2 9727.6 6541.4 4038.7
2619.7 1790.6 1296.8 784.9 395 104 0
5907.3 6832.5 7817.4 8823.2 9800.4 10759.4 11684.6 12508.4 13191.9 13740.3
14296.5 14904.6 15572.5 16404.2 17358 18439.1 19551.4 20624.8 21575.9 22412.8
23174.3 24011.1 24387.9 24621.8 24569.9 23509.5 21485 18259.8 13992.4 9478.1
5470.7 2840.6 1450.2 836.8 408 140.3 0
5907.3 6666.1 7456.2 8319 9213 10057.7 10964.7 11845.7 12693 13441.4
14189.9 14883.8 15512.7 16191.1 16903.2 17667.2 18553.4 19556.6 20653.3 21817.6
23088.5 24912.9 26386.5 27285.7 28309.7 29050.3 29146.5 28151.1 25562.6 21373.2
15572.5 10049.9 5122.4 2089.5 745.9 145.5 0
5907.3 6367.3 6923.4 7568 8274.9 9023.3 9784.8 10538.5 11284.4 12051
12854.1 13597.4 14405.6 15250.3 16128.7 17009.7 17986.9 19083.6 20297.3 21672.1
23278.2 25713.4 28130.3 29785.8 31898.7 34385.9 37047.1 38822.2 38442.7 34869.2
27511.8 17836.2 7565.4 2310.4 727.7 150.7 0
5907.3 6315.3 6868.9 7461.4 8129.3 8836.2 9558.7 10278.6 10990.7 11713.2
12425.3 13163.4 13943 14787.7 15660.9 16567.9 17576.3 18691.2 19938.7 21360.2
22963.8 25541.8 27977 29770.2 32028.7 34739.3 37644.9 39495.3 39144.4 35344.8
27348.1 16723.8 6408.9 1769.8 571.8 129.9 0
5907.3 6117.8 6403.7 6788.3 7253.5 7760.3 8272.3 8810.2 9366.4 9927.7
10494.3 11079 11669 12292.7 12963.2 13672.7 14452.4 15336 16401.6 17617.8
19099.2 21453.8 23239.2 25001.3 27150.6 29736.5 32163.8 33216.4 32117 27925
20614.4 11474.1 3308.4 693.9 231.3 52 0
5907.3 5972.2 6133.4 6364.7 6684.3 7030 7406.8 7794.1 8186.5 8604.9
9012.9 9405.4 9810.8 10213.6 10639.8 11089.4 11562.4 12136.8 12802.1 13664.9
14912.4 16461.3 17516.5 18696.4 20107.6 21646.1 22696.1 22329.6 20494.8 17053.9
12316.1 6302.3 2055.7 613.3 210.5 49.4 0
5907.3 5842.3 5865.7 5972.2 6146.4 6325.7 6562.2 6796.1 7027.4 7269.1
7479.6 7669.3 7827.8 7973.4 8074.7 8139.7 8204.7 8248.9 8321.6 8490.6
8896 9135.1 9179.3 9267.6 9405.4 9530.1 9189.7 8111.1 6572.6 4870.3
3311 1876.4 940.8 397.6 192.3 67.6 0
5907.3 5569.4 5369.3 5265.3 5254.9 5296.5 5366.7 5444.7 5499.2 5533
5530.4 5465.5 5364.1 5221.2 5031.4 4800.1 4522.1 4233.6 3968.5 3721.6
3466.9 3240.8 3051.1 2895.2 2760 2622.3 2450.7 2219.4 1899.8 1471
1070.7 787.5 545.8 350.8 200.1 57.2 0
5907.3 5317.3 4950.9 4789.7 4750.8 4784.5 4857.3 4935.3 4974.3 4963.9
4909.3 4813.1 4672.8 4498.7 4296 4088 3872.3 3656.6 3443.5 3209.6
2973.1 2760 2604.1 2510.5 2474.1 2479.3 2474.1 2401.4 2222 1923.2
1463.2 1008.4 706.9 465.2 231.3 52 0
5907.3 5119.8 4678 4503.9 4511.7 4610.4 4719.6 4789.7 4794.9 4748.2
4657.2 4527.3 4373.9 4197.2 4010.1 3825.6 3630.6 3425.3 3214.8 3019.9
2871.8 2744.4 2658.7 2604.1 2557.3 2502.7 2417 2328.6 2219.4 2045.3
1780.2 1398.2 917.4 506.8 241.7 52 0
5907.3 4930.1 4475.3 4358.3 4431.1 4566.2 4672.8 4724.8 4704 4623.4
4498.7 4350.5 4179 4010.1 3830.8 3656.6 3537.1 3394.1 3214.8 3071.9
2975.7 2848.4 2648.3 2489.7 2385.8 2284.4 2180.5 2076.5 1982.9 1897.2
1795.8 1632.1 1335.8 1024 600.3 145.5 0
5907.3 4823.5 4368.7 4303.8 4428.5 4558.4 4665 4696.2 4646.8 4519.5
4366.1 4192 4004.9 3838.6 3695.6 3615.1 3518.9 3420.1 3324 3110.9
2921.1 2770.4 2619.7 2479.3 2333.8 2206.5 2081.7 1967.4 1847.8 1710.1
1574.9 1452.8 1273.5 1099.3 769.3 298.9 0
5907.3 4732.6 4301.2 4293.4 4431.1 4555.8 4649.4 4659.8 4584.4 4446.7
4272.6 4080.3 3908.7 3750.2 3643.6 3552.7 3435.7 3277.2 3136.9 2967.9
2838 2692.4 2549.5 2419.6 2310.4 2198.7 2079.1 1957 1814 1655.5
1481.4 1328 1130.5 855 566.6 236.5 0
5907.3 4680.6 4267.4 4290.8 4441.5 4563.6 4646.8 4631.2 4535.1 4371.3
4168.6 3978.9 3817.8 3695.6 3638.4 3500.7 3287.6 3040.7 2941.9 2858.8
2710.6 2596.3 2497.5 2352 2242.8 2157.1 2045.3 1912.8 1754.2 1580.1
1390.4 1307.2 1125.3 735.5 535.4 327.5 0
5907.3 4670.2 4246.6 4293.4 4444.1 4568.8 4644.2 4623.4 4506.5 4321.9
4116.6 3929.5 3771 3695.6 3607.3 3433.1 3121.3 2915.9 2864 2762.6
2632.7 2492.3 2359.8 2258.4 2196.1 2141.5 2040.1 1915.4 1764.6 1590.5
1406 1452.8 1159.1 774.5 589.9 218.3 0
5907.3 4670.2 4244 4301.2 4446.7 4571.4 4641.6 4631.2 4516.9 4324.5
4116.6 3926.9 3768.4 3698.2 3599.5 3422.7 3097.9 2918.5 2877 2760
2624.9 2471.5 2362.4 2227.2 2209.1 2141.5 2037.5 1915.4 1775 1587.9
1411.2 1432 995.4 800.5 582.2 210.5 0
